(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Long Handle Toggle Clamps Side Push Type.
・ Body Material: Stainless Steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: -
・ Maximum Closing Pressure: Up to 1800 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 147° angle for operation.
・ Included Accessories: Stainless Steel Hex Flat Head Bolt.
・ Nut Size: M8
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of Toggle Clamp | C-LD-36020SS |
Body Material | Stainless Steel |
Material of Handle | PVC |
Surface Treatment | - |
Closing Pressure (N) | MAX 1800 |
Weight (g) | 380 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 147° |
Accessories | Stainless Steel Hex Flat Head Bolt |
Bolt | M8 |
Type | Side Push | Tightening Force(N) | 1800 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Stainless Steel | Clamp Screw | Stationary | Clamp Screw Size | M8 |
Clamp Screw Material | Stainless Steel | Tightening Force (Range Selectable)(N) | 1400-1999 | Tip Accessories | Stainless Steel Bolt |
Please check the type/dimensions/specifications of the part C-LD-36020SS in the Toggle Clamps Side Push Type, 1800N, Long Handle, Stainless Steel series.
How can we improve?
How can we improve?