Toggle Clamps Side Push Type, 1800N, Long Handle

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product Type: Toggle Clamps Side Push Type.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 1800 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 147° angle for operation.
・ Included Accessories: Steel Hex Flat Head Bolt.
・ Nut Size: M8
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Side Push Toggle Clamp 1800N
- Exceptional Clamping Strength: Achieve reliable and powerful clamping with a high maximum force, designed for heavy-duty applications.
- Durable Construction: Made from A3 low carbon steel and coated with Blue Zinc Electroplating for superior corrosion resistance and long-term durability.
- Comfortable Operation: The ergonomically designed PVC handle provides a comfortable grip and smooth operation with a specified opening and closing angle
- Versatile and Easy Installation: Features a flange base for flexible mounting options and quick setup in various industrial applications.
- Cost-Efficient Solution: Benefit from high-quality performance at an economical price, offering great value without compromising on effectiveness.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp, also called one-touch clamp or quick clamp, is a clamp product for fixing workpieces through a connecting rod mechanism, and can be used in various operation processes such as inspection, assembly, machining and welding.
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series Toggle Clamps is tighter.
Dimensional Drawing of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-36020 |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 1800 |
| Weight (g) | 345 |
| Arm Opening and Closing Angle | / |
| Handle Opening and Closing Angle | 147° |
| Accessories | Steel Hex Flat Head Bolt |
| Bolt | M8 |
Product Feature of Toggle Clamp
♢ Oilless Bearing.
♢ Applied in electronics, automotive, medical, catering equipment manufacturing.
♢ Mold, machining, aircraft manufacturing.
♢ Suitable for inspection fixture, welding fixture, repair fixture, machining fixture, and other combination fixture, etc.
♢ Toggle Clamp Can also be used flexibly in carpentry and other DIY.
Example Use of Toggle Clamp

Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
Related Products of Toggle Clamp


