Toggle Clamps Side Push Type, 3860N, Casted steel

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product Type: Toggle Clamps Side Push Type.
・ Body Material: Cast steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Electrophoresis (black).
・ Maximum Closing Pressure: Up to 3860 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 184° angle for operation.
・ Included Accessories: Steel Hex Flat Head Bolt.
・ Nut Size: M10
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Side Push Toggle Clamp 3860N
- Heavy-Duty Clamping Power: Securely fasten components with a robust closing pressure, ideal for demanding applications.
- Durable Cast Steel Build: Engineered from high-strength cast steel for exceptional durability and longevity in industrial settings.
- Ergonomic Handle Design: Experience comfortable operation with a PVC handle and a generous opening and closing angle
- Versatile Flange Mounting: Easily adapt to various installation setups with the versatile flange base design.
- Cost-Effective Performance: Get top-notch clamping power at a budget-friendly price with our economy series, delivering high value for your investment.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series Toggle Clamps is tighter.
Dimensional Drawing of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-304EM |
| Body Material | Cast Steel |
| Material of Handle | PVC |
| Surface Treatment | Electrophoresis (black) |
| Closing Pressure (N) | MAX 3860 |
| Weight (g) | 580 |
| Arm Opening and Closing Angle | / |
| Handle Opening and Closing Angle | 184° |
| Accessories | Steel Hex Flat Head Bolt |
| Bolt | M10 |
Product Feature of Toggle Clamp
♢ Applied in electronics, automotive, medical, catering equipment manufacturing.
♢ Mold, machining, aircraft manufacturing.
♢ Suitable for inspection fixture, welding fixture, repair fixture, machining fixture, and other combination fixture, etc.
♢ Toggle Clamp Can also be used flexibly in carpentry and other DIY.
Example Use of Toggle Clamp

Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
Related Products of Toggle Clamp
![]() | ![]() | ![]() | ![]() |
| (Economy series) Bottom fixed closing pressure of latch Type Toggle Clamp 1630N | (Economy series) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 500N (Left turning Type) | (Economy series) Bottom Fixed Closing Pressure of Vertical Toggle Clamp 441N | (Economy series) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 450N |



