Toggle Clamps Side Push Type, 4540N, Long Handle

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here
Product Description
・ Product Type: Universal Mount Long Handle Toggle Clamps Side Push Type.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 4540 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 185° angle for operation.
・ Included Accessories: Steel Hex Nut.
・ Nut Size: M12
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Side Push Toggle Clamp 4540N
- Unmatched Clamping Force: Achieve powerful and secure fastening with a high maximum closing pressure, ideal for heavy-duty applications.
- Enhanced Durability: Crafted from A3 low carbon steel and finished with blue zinc electroplating for exceptional resistance to corrosion and wear.
- Extended Handle Design: The long handle provides greater leverage and ease of operation, making frequent adjustments more comfortable.
- Versatile Flange Base: Equipped with a flange base for flexible mounting options, accommodating various installation setups and configurations.
- Cost-Effective Performance: Get top-notch quality and functionality at a budget-friendly price with our economy series toggle clamp.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series Toggle Clamps is tighter.
Specification Table of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-303EM |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 4540 |
| Weight (g) | 965 |
| Arm Opening and Closing Angle | / |
| Handle Opening and Closing Angle | 185° |
| Accessories | Steel Hex Nut |
| Nut | M12 |
Product Feature of Toggle Clamp
Product Application of Toggle Clamp
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Toggle Clamp Can also be used flexibly in carpentry and other DIY.
Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.