(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Universal Mount Toggle Clamps Side Push Type.
・ Body Material: SUS304 Stainless Steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: -
・ Maximum Closing Pressure: Up to 1360 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 189° angle for operation.
・ Included Accessories: Steel Stainless Steel Hex Flat Head Bolt.
・ Bolt Size: M8
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of Toggle Clamp | C-LD-36204MSS |
Body Material | Stainless Steel |
Material of Handle | PVC |
Surface Treatment | - |
Closing Pressure (N) | MAX 1360 |
Weight (g) | 270 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 189° |
Accessories | Stainless Steel Hex Flat Head Bolt |
Bolt | M8 |
Type | Side Push | Tightening Force(N) | 1360 | Attaching Method | No Base |
---|---|---|---|---|---|
Body Material | Stainless Steel | Clamp Screw | Stationary | Clamp Screw Size | M8 |
Clamp Screw Material | Stainless Steel | Tightening Force (Range Selectable)(N) | ~1399 | Tip Accessories | Stainless Steel Bolt |
Please check the type/dimensions/specifications of the part C-LD-36204MSS in the Toggle Clamps Side Push Type, 1360N, Universal Mount, Stainless Steel series.
How can we improve?
How can we improve?