(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Part Number of Toggle Clamp | C-LD-201BL |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 882 |
Weight (g) | 140 |
Arm Opening and Closing Angle | 80° |
Handle Opening and Closing Angle | 73° |
Accessories | Bolt with Rubber |
Bolt | M6 |
Attaching Method | Flange Base | Tightening Force(N) | 882 | Body Material | S45C |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Steel + Rubber Pad | Tightening Force (Range Selectable)(N) | 500-2279 |
Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part C-LD-201BL in the Toggle Clamps Horizontal, Hold Down Pressure 882N, Long Handle series.
How can we improve?
How can we improve?