(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Horizontal standard Toggle Clamps.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 6300 N for secure clamping.
・ Arm Opening and Closing Angle: Provides an 103° range of motion.
・ Handle Opening and Closing Angle: Comfortable 84° angle for operation.
・ Included Accessories: Steel Hex Flat Head Bolt.
・ Bolt Size: M12
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | C-LD-204GB |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 6300 |
Weight (g) | 1180 |
Arm Opening and Closing Angle | 103° |
Handle Opening and Closing Angle | 84° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M12 |
Attaching Method | Flange Base | Tightening Force(N) | 6300 | Body Material | A3 Low Cabon Steel |
---|---|---|---|---|---|
Clamp Screw Size | M12 | Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 3000~ |
Tip Screw Type | Steel Bolt | Tip Screw Position Adjustment | Slide Adjustment | Closing Pressure(N) | 6300 |
Please check the type/dimensions/specifications of the part C-LD-204GB in the Toggle Clamps Horizontal, Hold Down Pressure 6300N, Standard series.
How can we improve?
How can we improve?