Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 2270N (Handle Length-increased Type)

Brand :
MISUMI
Caution
Product Description
Product Overview
♢ The toggle clamp is a clamp product for fixing workpieces through a connecting rod mechanism, and can be used in various operation processes such as inspection, assembly, mechanical processing and welding.
♢ The toggle clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle clamps are manual simple clamps with varying tightness, and hand feeling of economy series toggle clamps is tighter.
♢ The toggle clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle clamps are manual simple clamps with varying tightness, and hand feeling of economy series toggle clamps is tighter.
Specification Table

| Part Number | C-LD-203FL |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 2270 |
| Weight (g) | 380 |
| Arm Opening and Closing Angle | 93° |
| Handle Opening and Closing Angle | 70° |
| Accessories | Bolt with Rubber |
| Bolt | M8 |
Product Feature
♢ Horizontal toggle clamp, flange base, U shape clamping bar extension type
> Suitable for operation with restricted installation height and far working position
> Suitable for operation with restricted installation height and far working position
Product Application
> Electronics, automotive, medical, catering equipment manufacturing.
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Can also be used flexibly in carpentry and other DIY.
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Can also be used flexibly in carpentry and other DIY.
Precautions
<About Installation> Fixed by bolt or welding
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The toggle clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the toggle clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The toggle clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the toggle clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.