Toggle Clamps Horizontal, Hold Down Pressure 300N, T-Handle

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product Type: Horizontal with T-handle Toggle Clamps.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 300 N for secure clamping.
・ Arm Opening and Closing Angle: Provides an 70° range of motion.
・ Handle Opening and Closing Angle: Comfortable 70° angle for operation.
・ Included Accessories: Bolt with Rubber for added stability.
・ Bolt Size: M4
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Horizontal Hold-Down Toggle Clamp 300N T-Handle
- Secure clamping with a robust pressure rating.
- Made with A3 low carbon steel and blue zinc electroplating for lasting performance.
- PVC T-handle provides a user-friendly grip for ease of use.
- Ideal for electronics, automotive, medical, and DIY projects.
- Same-day shipping for immediate use in your operations.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series toggle clamps is tighter.
Dimensional Drawing of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-20800 |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 300 |
| Weight (g) | 40 |
| Arm Opening and Closing Angle | 70° |
| Handle Opening and Closing Angle | 70° |
| Accessories | Bolt with Rubber |
| Bolt | M4 |
Product Feature of Toggle Clamp
♢ Horizontal Toggle Clamp, flange base, vertical clamping bar, short handle♢ Suitable for operation in narrow environment
♢ Applied in electronics, automotive, medical, catering equipment manufacturing.
♢ Mold, machining, aircraft manufacturing.
♢ Suitable for inspection fixture, welding fixture, repair fixture, machining fixture, and other combination fixture, etc.
♢ Toggle Clamp Can also be used flexibly in carpentry and other DIY.
Example Use of Toggle Clamp

Precautions of Toggle Clamp
<About Installation> Fixed by bolt or welding<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
Related Products of Toggle Clamp


