Toggle Clamps Horizontal, Hold Down Pressure 2270N, Standard

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product Type: Horizontal standard Toggle Clamps.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 2270 N for secure clamping.
・ Arm Opening and Closing Angle: Provides an 90° range of motion.
・ Handle Opening and Closing Angle: Comfortable 65° angle for operation.
・ Included Accessories: Bolt with Rubber for added stability.
・ Bolt Size: M8
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Horizontal Hold-Down Toggle Clamps 2270N
- Exceptional Clamping Power: Achieve unparalleled clamping force with a high hold-down pressure.
- Robust and Durable Construction Made from A3 low carbon steel with blue zinc electroplating for enhanced durability and corrosion resistance.
- Comfortable Operation: PVC handle designed with a specified opening angle for a comfortable and efficient grip
- Versatile Adjustment Features a slide adjustment for precise positioning of the tip screw to fit various applications.
- High Performance and Cost-Efficiency Offers superior clamping at an economical price, ideal for high-frequency and demanding tasks.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp, also called one-touch clamp or quick clamp, is a clamp product for fixing workpieces through a connecting rod mechanism, and can be used in various operation processes such as inspection, assembly, machining and welding.
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle clamps are manual simple clamps with varying tightness, and hand feeling of economy series toggle clamps is tighter.
Dimensional Drawing of Toggle Clamp
.gif)
| Part Number of Toggle Clamp | C-LD-225D |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 2270 |
| Weight (g) | 265 |
| Arm Opening and Closing Angle | 90° |
| Handle Opening and Closing Angle | 65° |
| Accessories | Bolt with Rubber |
| Bolt | M8 |
Product Feature of Toggle Clamp
♢ Horizontal Toggle Clamp, flange base, U shape clamping bar, low profile tough type
Product application
> Electronics, automotive, medical, catering equipment manufacturing.
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Toggle Clamp Can also be used flexibly in carpentry and other DIY.;
Example Use of Toggle Clamp

Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
Related Products of Toggle Clamp


