1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 264N (Straight Base)

ECONOMICAL TOGGLE CLAMPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 881.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
♢ MISUMI economy series side push toggle clamp, also called push-pull quick clamp, adopts a conjoined mold production process, and greatly reduces the cost.
♢ The toggle clamp, also called one-touch clamp or quick clamp, is a clamp product for fixing workpieces through a connecting rod mechanism, and can be used in various operation processes such as inspection, assembly, machining and welding.
♢ The toggle clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle clamps are manual simple clamps with varying tightness, and hand feeling of economy series toggle clamps is tighter.

Dimensional Drawing
(Economic Type) Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 264N (Straight Base) Dimensional Drawing
Part NumberC-LD-201I
Body MaterialA3
Material of HandlePVC
Surface TreatmentBlue Zinc Electroplating
Closing Pressure (N)MAX 264
Weight (g)30
Arm Opening and Closing Angle90°
Handle Opening and Closing Angle73°
AccessoriesHex Nylon Bolt
BoltM4

Product Feature
Product features
♢ Horizontal toggle clamp, straight base fixed, U shape clamping bar
> Standard low profile type, suitable for operation in narrow environment
> Straight base installation, saving space.

Product application
> Electronics, automotive, medical, catering equipment manufacturing.
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Can also be used flexibly in carpentry and other DIY.

Example of Use
Example of using one-touch clamp
Example of using one-touch clamp

Precautions
<About Installation> Fixed by bolt or welding
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The toggle clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the toggle clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.

Related Products
(Economic Type) Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 264N (Straight Base) Related Products
(Economy series) Bottom fixed closing pressure of latch Type toggle clamp 1630N
(Economic Type) Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 264N (Straight Base) Related Products
(Economy series) Side Fixed Closing Pressure of Side Push Type Toggle Clamp 500N (Left turning Type)
(Economic Type) Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 264N (Straight Base) Related Products
(Economy series) Bottom Fixed Closing Pressure of Vertical Toggle Clamp 1000N
Specification Table
(Economic Type) Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 264N (Straight Base) Dimensional Drawing
Part NumberC-LD-201I
Body MaterialA3
Material of HandlePVC
Surface TreatmentBlue Zinc Electroplating
Closing Pressure (N)MAX 264
Weight (g)30
Arm Opening and Closing Angle90°
Handle Opening and Closing Angle73°
AccessoriesHex Nylon Bolt
BoltM4
Part Number
C-LD-201I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 881.38

ECONOMICAL TOGGLE CLAMPS 2 Piece(s) Available 6 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Straight Base Tightening Force(N) 264 Body Material S45C
Clamp Screw Size M4 Clamp Screw Material Nylon Tightening Force (Range Selectable)(N) ~269
Tip Screw Type Nylon Bolt Tip Screw Position Adjustment Slide Adjustment Closing Pressure(N) 264

Please check the type/dimensions/specifications of the part C-LD-201I in the Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 264N (Straight Base) series.

Frequently Asked Questions (FAQ)

Question: What is the meaning and function of toggle clamp?
Answer: The toggle clamp is a clamp product for fixing workpieces through a connecting rod mechanism, a quick clamping and quick opening mechanism that adopts the dead point principle of the mechanical four-bar linkage mechanism, and has the functions of "accurate positioning, quick loading and unloading, locking and clamping".
Question: What are the different types of toggle clamps?
Answer: Horizontal, vertical, push-pull, door buckle, pneumatic toggle clamp, etc.
Question: Can the front end metal fittings for clamping the toggle clamp be replaced? Can they be sold separately?
Answer: The front-end metal fittings for clamping can be purchased separately for replacement.
Question: What is the purpose of the clamping assembly?
Answer: Widely used in mechanical parts machining fixture, metal profile welding fixture, electronic parts machining fixture, various mechanical equipment manufacturing, mold fixture, inspection fixture, etc., it employs a novel tightening method to replace the traditional tightening method, so that the workpiece can be quickly assembled and disassembled, reducing the machining man-hour cost, and improving the work efficiency.

Check other FAQ (1) Hide