1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal type adjustment pad

Universal type adjustment pad
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,080.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Universal type adjustment pad.
- The series part number is C-LEMNT
- Type: Adjusting Bolt Type.
- Body Material: Carbon Steel.
- Body Surface Treatment: Galvanize solution.
- Nominal of Thread size (M): 10, 12 and 16.
- Thread Length size: 75 and 100 mm.
- Screw is smooth and can be manually for assembly.
- Carbon steel is chromate plated for bright appearance and better corrosion resistance.
- In some applications, adjustable pads are used to level, support, or align different components or machinery.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-LEMNT12-100
C-LEMNT16-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 2,154.00

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 48142412

฿ 2,080.00

ADJUSTER PAD 50 Piece(s) 6 Day(s) 64233016

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 15
Height Adjusting Handle Not Provided Thread Material Steel Thread Surface Treatment Zinc Plating
Body Material Steel Main Body Surface Treatment Zinc Plating Screw Length A(mm) 100
Properties Standard Swivel Mechanism Provided Thread Length A(mm) 100