1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel horn type fixed adjustment pad (C-NFJNS8-60)

ADJUSTER PAD

Stainless steel horn type fixed adjustment pad (C-NFJNS8-60)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Stainless steel horn type fixed adjustment pad
- The part number is C-NFJNS.
- Body Material: Stainless Steel.
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 60, 70, 75, 100 and 130 mm.
- Screw is smooth and can be manually for assembly.
- the stainless-steel adjustment pad is a component commonly used in various industrial and engineering applications.
- The use of stainless steel as the material for these pads ensures high strength, corrosion resistance, and durability.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NFJNS8-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 1,084.37

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 3836011860

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Thread Material Stainless Steel Thread Surface Treatment Not Provided Body Material Stainless Steel
Main Body Surface Treatment Not Provided Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-NFJNS8-60 in the Stainless steel horn type fixed adjustment pad series.

Products with similar specification

Part Number
C-NFJNS10-100
C-NFJNS10-75
C-NFJNS12-100
C-NFJNS12-70
C-NFJNS16-100
C-NFJNS16-70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 2,079.00

1 Piece(s) Available 6 Day(s) 383.51001110100

฿ 2,129.00

1 Piece(s) Available 6 Day(s) 383.5-111076

฿ 2,084.00

1 Piece(s) Available 6 Day(s) 604.51001612100

฿ 2,090.00

1 Piece(s) Available 6 Day(s) 604.5-161270

฿ 2,072.00

1 Piece(s) Available 6 Day(s) 7551002016100

฿ 2,079.00

1 Piece(s) Available 6 Day(s) 755-201670