(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Horn type fixed adjustment pad.
- The part number is C-NFJN.
- Body Material: Carbon Steel.
- Body Surface Treatment: Galvanize solution.
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 60, 70, 75, 100 and 130 mm.
- Screw is smooth and can be manually for assembly.
- Carbon steel is chromate plated for bright appearance and better corrosion resistance.
- In some applications, adjustable pads are used to level, support, or align different components or machinery.
Part Number |
---|
C-NFJN8-60 |
C-NFJN10-75 |
C-NFJN10-100 |
C-NFJN12-70 |
C-NFJN12-100 |
C-NFJN16-70 |
C-NFJN16-100 |
C-NFJN20-100 |
C-NFJN20-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 929.33 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 38 | 3 | 60 | 11 | 8 | 60 | |
฿ 2,048.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 38 | 3.5 | - | 11 | 10 | 75 | |
฿ 2,067.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 38 | 3.5 | 100 | 11 | 10 | 100 | |
฿ 2,067.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 60 | 4.5 | - | 18 | 12 | 70 | |
฿ 2,093.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 60 | 4.5 | 100 | 18 | 12 | 100 | |
฿ 2,122.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 75 | 5 | - | 20 | 16 | 70 | |
฿ 2,355.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 75 | 5 | 100 | 20 | 16 | 100 | |
฿ 2,108.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 75 | 7 | 100 | 20 | 20 | 100 | |
฿ 2,114.00 | ADJUSTER PAD | 1 Piece(s) | Available | 6 Day(s) | 75 | 7 | - | 20 | 20 | 130 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | Galvanizing | Body Material | Steel |
Main Body Surface Treatment | Galvanizing | Properties | Standard | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?