1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy load type anti-vibration all-rubber bottom fixed adjustment pad (C-FBR70-16-70)

ADJUSTER PAD

Heavy load type anti-vibration all-rubber bottom fixed adjustment pad (C-FBR70-16-70)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Heavy load type anti-vibration all-rubber bottom fixed adjustment pad
- The part number is C-FBR.
- Bottom Material: Rubber
- Thread Material: Carbon steel.
- Thread Surface Treatment: Galvanize solution.
- Nominal of Thread size (M): 12, 16 and 20.
- Thread Length size: 70, 100 and 130 mm.
- Screw is smooth and can be manually for assembly.
- Carbon steel is chromate plated for bright appearance and better corrosion resistance.
- In some applications, adjustable pads are used to level, support, or align different components or machinery.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-FBR70-16-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 2,130.00

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 703.5-291670

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Thread Material Carbon Steel Thread Surface Treatment Zinc Plating Body Material Rubber
Main Body Surface Treatment Not Provided Properties Vibration Control Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-FBR70-16-70 in the Heavy load type anti-vibration all-rubber bottom fixed adjustment pad series.

Products with similar specification

Part Number
C-FBR100-20-130
C-FBR60-12-100
C-FBR60-12-70
C-FBR70-20-100
C-FBR70-20-130
C-FBR90-16-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 2,089.00

1 Piece(s) Available 6 Day(s) 1006-3520130

฿ 2,120.00

1 Piece(s) Available 6 Day(s) 602.51002512100

฿ 1,020.53

1 Piece(s) Available 6 Day(s) 602.5-251270

฿ 2,041.00

1 Piece(s) Available 6 Day(s) 7041002920100

฿ 2,080.00

1 Piece(s) Available 6 Day(s) 704-2920130

฿ 2,094.00

1 Piece(s) Available 6 Day(s) 905.31003216100