1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless steel heavy load type fixed adjustment pad

Stainless steel heavy load type fixed adjustment pad
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,130.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Stainless steel heavy load type fixed adjustment pad.
- The part number is C-FJFNS.
- Body Material: Stainless Steel.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 70, 75, 100 and 130 mm.
- Screw is smooth and can be manually for assembly.
- In some applications, adjustable pads are used to level, support, or align different components or machinery.
- Economy series production, not RoHS compliant, preferential price, 30% cheaper than standards products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-FJFNS10-75
C-FJFNS10-100
C-FJFNS12-70
C-FJFNS12-100
C-FJFNS16-70
C-FJFNS16-100
C-FJFNS20-100
C-FJFNS20-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Load (Details)
(kN)
Screw Length A
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 1,130.02

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 8-1075

฿ 1,148.22

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 810010100

฿ 1,175.58

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 11.5-1270

฿ 1,193.85

ADJUSTER PAD 4 Piece(s) Available 6 Day(s) 11.510012100

฿ 1,239.42

ADJUSTER PAD 50 Piece(s) 6 Day(s) 16-1670

฿ 1,257.70

ADJUSTER PAD 1 Piece(s) Available Same day 1610016100

฿ 1,485.75

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 3810020100

฿ 1,513.12

ADJUSTER PAD 4 Piece(s) Available 6 Day(s) 38-20130

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Thread Material Stainless Steel Thread Surface Treatment Not Provided Body Material Stainless Steel
Main Body Surface Treatment Not Provided Width D(mm) 58 Main Body Height E(mm) 18
Properties Standard Swivel Mechanism Not Provided