Deep groove ball bearings - Open type

Caution
Product Description
Deep groove ball bearings are Light weight, medium-low rotation speed, which is specialized in medium precision rotation purpose and realizes ultra-low price
[Feature]
● Bearing type : Deep groove ball bearings - Open type
● Inner Diameter (mm.) : 35, 40, 45 and 50
● Outer Diameter Minimum/Maximum (mm.) : 50 and 85
● Width Minimum/Maximum (mm.) : 6, 7, 17 and 19
● Material : SUJ2
[Application]
Deep groove ball bearings are commonly used in various applications in factory automation systems