1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radial ball bearing single row (Common grade) type

Radial ball bearing single row (Common grade) type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 923.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-B7200DDU
C-B7204DDU
C-B7207B
C-B7209B
C-B7209DDU
C-B7210DDU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
r (min) Ds (min) dh (max) R (max) Point of Action a Weight
(g)

฿ 923.97

BEARING 1 Piece(s) 6 Day(s) 1030963501190027200.615250.612.930

฿ 949.30

BEARING 1 Piece(s) 6 Day(s) 2047141540012400820012641121.1100

฿ 995.20

BEARING 1 Piece(s) 6 Day(s) 3572173030082001910014265130.9260

฿ 1,064.05

BEARING 1 Piece(s) 6 Day(s) 4585193720068002540015278136.8400

฿ 1,086.92

BEARING 1 Piece(s) 6 Day(s) 4585193720068002540015278136.8400

฿ 1,109.97

BEARING 1 Piece(s) 6 Day(s) 5090203880063002780015783139.4440

Loading...

  1. 1