1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free-Angle Bracket For Frames With Slot Width of 10 mm

ECONOMY ALUMINUM BRACKETS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,072.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is MISUMI Economy Series products. Products designed to be used in combination with Economy Series Frames with starting Part No. "LCF".

Product Description

・ Free Angle Brackets for Aluminum Frames
・ Applicable Aluminum Frame Profile size: 4545
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Model No.: GHPJ10-45
・ Material: Made of Zinc aluminum alloy
・ The bracket is designed for linking two sections of profiles, offering a rotation range of 180°. Its installation angle can be easily adjusted to meet specific requirements.
・ This Bracket product is a special accessory for Economy Series Frames, which cannot be used with JIS standard frame products.



Product Overview of Bracket

Special free-angle Bracket for Economy series Aluminum frames with slot width of 10mm
Specially designed for Economy Series Frames starting with LCF, it is suitable for the movable connection of two sections of frames, the rotation range is 180°, and the installation angle can be flexibly adjusted according to actualneeds.
Economic Type Industrial Frame Parts Catalog P27

Dimensional Drawing of Bracket

Economic Type Industrial Frame Parts Catalog P27

Specifications Overview of Bracket

Part NumberProfile seriesLL1WW1DTT1
TypeNo.
GHPJ10-45454565.653.544.510Φ12106

Product Feature of Bracket

① Economy Series product, which is different from JIS standard products Bracket
② It is suitable for the movable connection of two sections of frames, the rotation range is 180°, and the installation angle can be flexibly adjusted according to actual needs.

Example Use of Bracket

Example of Use

Related Products of Bracket

Related Products 1Related Products 2
Economy series 4545 Aluminum Frames Slot width 10mmEconomy series Semicircular head bolt for Economy Series Aluminum Frameswith slot width of 10mm (20 pcs included)
Related ProductsRelated Products

Precautions of Bracket

This Bracket product is a special accessory for Economy Series Frames, which cannot be used with JIS standard frame products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GHPJ10-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,072.73

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Aluminum Frame Profile 4545

Please check the type/dimensions/specifications of the part GHPJ10-45 in the Free-Angle Bracket For Frames With Slot Width of 10 mm series.

Frequently Asked Questions (FAQ)

Question: What do the numbers after the bracket model mean when selecting? What does 10-45 stand for in GPHJ10-45?
Answer: The numbers are consistent with the series of aluminum alloy profiles. If GPHJ10-45 bracket is selected, the corresponding profile model is LCF10-4545.
Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.