(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: 135-Degree Extruded Angle Piece for frames LBL series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ The material of special extruded bracket LBL series is made of 6063-T5 with Silver anodizing surface treatment.
・ Applicable aluminum profile No.: 4545, 5050
・ Bracket special accessories for Economy Series Frames not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
![]() | ![]() | ![]() | L | D | M | D1 | Applicable Bolt | |||
Bolt | Quantity | Nut | Quantity | |||||||
LBL | 7070 | 45 | 43 | φ8.5 | - | φ14 | LTCM | 2 | LNHRN10/LNTN10 | 2 |
50 | 48 | φ8.5 | - | φ14 | LTCM | 2 | LNHRN10/LNTN10 | 2 |
Diagram 1 | Diagram 2 |
![]() | ![]() |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
Economy Series 40 Aluminum Frames Slot width 8mm | Outer connecting plate for Economy Series Aluminum Frames | Nut for Economy Series Aluminum Frames with slot width of 10mm |
![]() | ![]() | ![]() |
Part Number |
---|
LBL7070-45 |
LBL7070-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Aluminum Frame Profile |
---|---|---|---|---|---|---|
฿ 91.67 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4545 | |
฿ 102.28 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 5050 |
Loading...
Cutting Angle | 135° |
---|
How can we improve?
How can we improve?