1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extruded Angle Piece For Frames With Slot Width of 10 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 65.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is MISUMI Economy Series products. Products designed to be used in combination with Economy Series Frames with starting Part No. "LCF".

Product Description

・ Product type: Extruded Angle Piece for frames LBL series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ The material of special extruded bracket LBL series is made of 6063-T5 with Silver anodizing surface treatment.
・ Bracket special accessories for Economy Series Frames not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
・ Feature: Suitable for high-strength right angle connection of frame combinations such as covers, stands and shelves of large structures.

Product Overview of Bracket

Bracket, This is MISUMI Economy Series products. Products designed to be used in combination with Economy Series Frames with starting Part No. "LCF".
Special extruded Bracket for Economy Series Frames, suitable for high-strength right angle connection
It is suitable for the connection of frame combinations such as covers, stands and shelves of large structures.
European standard extruded Bracket

Product Feature of Bracket

【Features of Bracket】
Simple specifications, beautiful
【Intended Use of Bracket】
Special extruded Bracket for Frames with slot width of 10mm, suitable for connection of large hood, display bar structure.

Specifications Overview of Bracket

MaterialSurface Treatment
6063-T5Silver anodizing

Example Use of Bracket

Example of using European standard extruded Bracket

Precautions of Bracket

of Bracket special accessories for Economy Series Frames not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.

Specification Table of Bracket

Part NumberProfile seriesLML1L2Applicable Bolt
TypeNoBoltQuantityNutQuantity
LBL50504543φ8.5M8--LTCM2LNHRN10-452
78786058φ8.5-1430LTCM8LNHRN10-458
8078φ8.5-1940LTCM2LNHRN10-452
9088φ8.5-21.545LTCM4LNHRN10-454
10098φ8.5-2450LTCM4LNHRN10-454
120118φ8.5-1980LTCM6LNHRN10-456

Specification Table
Part NumberProfile seriesLML1L2Applicable Bolt
TypeNoBoltQuantityNutQuantity
LBL50504543φ8.5M8--LTCM2LNHRN10-452
78786058φ8.5-1430LTCM8LNHRN10-458
8078φ8.5-1940LTCM2LNHRN10-452
9088φ8.5-21.545LTCM4LNHRN10-454
10098φ8.5-2450LTCM4LNHRN10-454
120118φ8.5-1980LTCM6LNHRN10-456

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBL5050-45
LBL7878-60
LBL7878-80
LBL7878-90
LBL7878-100
LBL7878-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAluminum Frame Profile

฿ 65.91

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 4545

฿ 93.19

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 6060

฿ 110.61

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 8080

฿ 127.28

ECONOMY ALUMINUM BRACKETS 2 Piece(s) Available 6 Day(s) 9090

฿ 153.79

ECONOMY ALUMINUM BRACKETS 2 Piece(s) Available 6 Day(s) 100100

฿ 164.40

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available 6 Day(s) 120120

Loading...

  1. 1

Frequently Asked Questions (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 4000(mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is less than ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: The pre-mounted nut must be installed from the end of the profile for use in new equipment. The post-mounted nut can be placed in the profile groove from any position for use in additional equipment.