(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Die-Cast Standard Bracket for aluminum frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable aluminum profile No.: 4545
・ The material of bracket is made of cast aluminum without surface treatment.
・ Ideal for assembling large structures with frame combinations like covers, stands, and shelves. Effortlessly achieve sturdy and reliable connections for your projects with this adaptable solution.
Material | Surface Treatment |
---|---|
Cast Aluminum | Not Provided |
No. | Profile series | L | W | W1 | W2 | H | A | B | R | T | T1 |
10-4545 | 45 | Due to the different shapes, please refer to the 45 series dimensional drawing |
No. | Profile series | L | W | W1 | W2 | H | A | B | R | T | T1 |
10-4545 | 45 | Due to the different shapes, please refer to the 45 series dimensional drawing |
Aluminum Frame Profile | 4545 | Install Cover Plate Threaded Hole | Not Provided | Accessories | Not Provided |
---|
Please check the type/dimensions/specifications of the part LBSB10-4545 in the Die-Cast Standard Bracket For Frames With Slot Width of 10 mm series.
How can we improve?
How can we improve?