Blind Joints, Pre-Assembly Insertion Double Joint Kits For Aluminum Frames

Caution
- European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Blind Joints, Pre-Assembly Insertion Double Joint Kits for Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable connection aluminum profile No.: 6-20, 8-40, 8-30, 10-45
・ Special Built-In Connector designed for profiles, consisting of three essential components: a center guide pillar, a nut, and a bolt. Versatile in its application, this connector offers a wide range of uses for seamless profile assembly.
The special built-in connector for the profile is composed of three components: a center guide pillar, a nut, and a bolt, which has a wide range of uses.
Special accessories for European standard aluminum profiles can only be used with European standard aluminum profiles. Due to the different shapes of profile grooves, they cannot be used with MISUMI's existing Japanese standard (JIS) profiles and other national standard profiles.When purchasing accessories, please confirm the size of the accessories according to the profile specifications before choosing.


| Part | Appearance | Material | Surface Treatment |
| ①Body of Double Joint Kit | Silver | Zinc Alloy | Nickel Plating |
| Black | Zinc Alloy | Electroplating (Black) | |
| ②Nut | Silver | Carbon Steel | Nickel Plating |
| ③Bolt | Silver | Stainless Steel | - |
| Black | SCM435 | Ferroferric Oxide Protective Film |
When using, profiles need to be processed S holeDouble Joint Kit assembly (with bolt and nut)
| Part Number | Color | Dimension | ||||||
Type | Frame SeriesNo. | L | W | H | D | D1 | Mx | |
| LBJ | 6-20 | B(Black) Unspecified(Silver) | 8.5 | 4 | 17.5 | φ10 | φ7.2 | M4-16 |
| 8-30 | 12.2 | 7.8 | 22.9 | φ13.9 | φ10.3 | M6-20 | ||
| 8-40 | 15.4 | 7.7 | 28.4 | φ18 | φ13.3 | M8-25 | ||
| 10-45 | 15.6 | 9.8 | 32.2 | φ19.6 | φ13.2 | M8-30 | ||
The default color is silver.Double Joint Kit
| Part Number | Color | Dimension | ||||||
Type | Frame SeriesNo. | L | W | H | D | D1 | Mx | |
| LBJD | 6-20 | H(Black) A(Silver) | 8.5 | 4 | 17.5 | φ10 | φ7.2 | M4-16 |
| 8-30 | 12.2 | 7.8 | 22.9 | φ13.9 | φ10.3 | M6-20 | ||
| 8-40 | 15.4 | 7.7 | 28.4 | φ18 | φ13.3 | M8-25 | ||
| 10-45 | 15.6 | 9.8 | 32.2 | φ19.6 | φ13.2 | M8-30 | ||
Please confirm availability of lengths over 2.8m on MISUMI website.② The special built-in connector for the profile is composed of three components: a center guide pillar, a nut, and a bolt
② When using, profiles need to be altered with S hole. For details, please refer to alteration information in the Economy series Industrial Frame Parts.

Material
Surface Treatment
Color
Type
Frame SeriesNo.