1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Spacing Connection Block For European Standard Aluminum Alloy Profiles With Groove Width of 10 mm (Part Number)

ECONOMY PANEL BRACKETS

Special Spacing Connection Block For European Standard Aluminum Alloy Profiles With Groove Width of 10 mm
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 28.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ Panel Brackets for Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Material of caps is made of PVC (LBMB).
・ Applicable aluminum profile No.: 45 Series
・ Special Spacer Connection Block, designed for effortless installation. Simply rotate it 90 degrees and secure it onto the profile, then seamlessly attach a panel onto the profile for a sturdy and reliable connection.

Product Overview of Panel Mounts

Economy series Panel Mounts for European standard aluminum alloy profiles with groove width of 10mm
Special spacer connection block for profiles, which is used by first rotating 90 degrees and then fixing it on the profile, then installing a panel on the profile

Economic Type Industrial Frame Parts Catalog P32

Product Feature of Panel Mounts

1. Panel Mounts, European standard profile product, which is different from JIS standard products
2. Panel Mounts, Special spacer connection block, which is used by first rotating 90 degrees and then fixing it on the profile, then installing a panel on the profile

Dimensional Drawing of Panel Mounts

TypeColorPanel Mounts MaterialPanel Mounts Surface Treatment
LBMB-PVCNot Provided

Economic Type Industrial Frame Parts Catalog P32

Specifications Overview of Panel Mounts

Part NumberLL1WW1W2HH1
TypeGroove width series
LBMB10-4518.08.223.517.09.834.023.2

Example Use of Panel Mounts

Economic Type Industrial Frame Parts Catalog P32

Precautions of Panel Mounts

Panel Mounts, This product is a special accessory for European standard profiles, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBMB10-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28.79

ECONOMY PANEL BRACKETS 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Material PVC Surface Treatment Not Provided Color T (Transparent)
Compatible Frame (Series) 10-45 No. 45 Series

Please check the type/dimensions/specifications of the part LBMB10-45 in the Special Spacing Connection Block For European Standard Aluminum Alloy Profiles With Groove Width of 10 mm series.

Frequently Asked Questions (FAQ)

Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.
Question: How to choose profiles to match connecting blocks?
Answer: These connecting blocks are European standard economy series new products, with different sizes, can only be used in combination with European standard economy series profiles starting with L.