Mounting Plates For Aluminum Frames

Caution
- European standard economic type new products, with different sizes, can only be used in combination with European standard economic type profiles starting with L.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Mounting Plates or Foot Bases For Aluminum Profile is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable Aluminum Profile No. : 8 and 10
● Applicable Aluminum Profile Size : 3060, 6060, 4080, 4590, 8080, 9090, 50100 and 100100
● Material : Aluminum Alloy
● Surface treatment : Not Provided
[Application]
Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
Product Overview

Dimensional Drawing
Material: Aluminum Alloy
Surface Treatment: NoneSpecifications Table
| Part Number | Adjusting bolt M | A | B | C | M | d1 | d2 | h | Bolt used | ||
Type | Section of profile | Bolt | Quantity | ||||||||
| GFEL | 3060 | 10 | 30 | 60 | 12.3 | 10 | 8.7 | 12.9 | 7 | 8-16 | 2 |
| 6060 | 12 | 60 | - | 12.1 | 12 | 13.1 | 8 | 4 | |||
| 4080 | 40 | 80 | 8.9 | 14 | 8.3 | 2 | |||||
| 4590 | 45 | 90 | 15 | 13 | 18 | 7 | 12-25 | ||||
| 8080 | 80 | - | 12.1 | 9 | 14 | 8.3 | 8-20 | 4 | |||
| 9090 | 16 | 90 | 15 | 16 | 13 | 20 | 10 | 12-25 | |||
| 50100 | 50 | 100 | 2 | ||||||||
| 100100 | 20 | 100 | 20 | 20 | 4 | ||||||
Product Features
② Foot Bases for Aluminum Extrusions are Suitable for the connection of anchor and casters.
Precautions
② Foot Bases for Aluminum Extrusions with the profile shall be provided separately.
Example of Use

M
Type
Section of profile