Slot Covers 2m For Aluminum Frames

Brand :
MISUMI
Caution
- European standard economic type new products, with different sizes, can only be used in combination with European standard economic type profiles starting with L.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here
Product Description
・ Flat sealing groove strip for slot of Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ The overall length of slot covers is 2 m.
・ Color of Flat sealing slot cover: Black (LMCSB), Grey (LMCSG)
・ Applicable Aluminum Frame Profile Groove Width: 6 mm, 8 mm, 10 mm
・ Material of Flat sealing slot Covers is made of PVC.
Product Overview of Slot Covers
Slot Covers is an accessory for MISUMI European standard profiles, which is mainly used in the profile and can play a dust-proof and protective role in the profile frame.
Product Feature of Slot Covers
Slot Covers is easy to install, and the material is generally more PVC. At present, MISUMI has Slot Coverss corresponding to groove widths of 6mm, 8mm and 10mm.
Dimensional Drawing of Slot Covers
See the dimensional drawing as follows : Unit (mm)

| TYPE | Groove Width | Packing Specification | A | B | H1 | H2 |
| LMCSB (Black) | 6 | 2m | 7.2 | 6 | 4.0 | 3.3 |
| 8 | 10.2 | 8.4 | 6.0 | 5.1 | ||
| 10 | 12.2 | 10.4 | 6.0 | 5.1 | ||
| LMCSG (Grey) | 6 | 7.2 | 6 | 4.0 | 3.3 | |
| 8 | 10.2 | 8.4 | 6.0 | 5.1 | ||
| 10 | 12.2 | 10.4 | 6.0 | 5.1 |
Specifications Overview of Slot Covers
Specification table information is as follows :
| type | Material | Surface Treatment |
| LMCSB | PVC | - |
| LMCSG | PVC | - |
Example Use of Slot Covers
■ Slot Covers Profiles assembling example
Figure 1

Figure 1

Related Products of Slot Covers
Related recommended products are as follows with Slot Covers
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| (Economy series) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series) Special elastic fastener for European standard aluminum alloy profiles with groove width of 8mm |
![]() | ![]() | ![]() |
Material
Surface Treatment

