1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap For Aluminum Frames With Groove Width of 10 mm【1-20 Pieces Per Package】【1-20 Pieces Per Package】

End Cap For Aluminum Frames With Groove Width of 10 mm【1-20 Pieces Per Package】
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Items can only be matched with MISUJMI Economy Series Aluminum Frames starting with L-.

Product Description

・ Plastic end caps for Aluminum frames with Groove Width of 10 mm .
・ Applicable aluminum profile shape: Square Shape, Rectangle Shape, Single Radius Shape
・ Applicable aluminum profile size: 4545, 4560, 4590, 5050, 6060, 9090, 50100
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Color of plastic end caps: B (Black)
・ Caps thickness is 4 mm.
・ Material of caps is made of Nylon.



Product Overview of Frame Caps

Frame Caps, Economy series end cap for aluminum frames with groove width of 10 mm
The end face cover plate is installed on the end surface of the profile, which not only increases the beauty but also ensures safety.
Economic Type Industrial Frame Parts Catalog P31

Product Feature of Frame Caps

① Frame Caps, Economy Series Aluminum frame is product which is different from existing standard products such as HFS
② Frame Caps, Used to install on the end face of the frame, safe and beautiful

Dimensional Drawing of Frame Caps

Economic Type Industrial Frame Parts Catalog P31

Specifications Overview of Frame Caps

Part Number (Frame CapsType·Frame CapsNo.)-Frame CapsColor-Frame CapsPacked sales
LCEC10-4545-B-10P
 
Part NumberFrame CapsColorFrame CapsPacked salesThickness CSuitable Profile
Frame CapsTypeFrame CapsNo.
LCEC104545B
(Black)
20P
(20 pcs/pack)
44545
456010P
(10 pcs/pack)
4560
606010-6060
45904590
90909090
505010-5050
5010050100
LCECR104545LCFR10-4545

Example Use of Frame Caps

Economic Type Industrial Frame Parts Catalog P31

Precautions of Frame Caps

Frame Caps is a special accessory for Economy Series Aluminum Frames, which cannot be used with JIS standard frames and related  products such as HFS.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LCEC10-4545-B
LCEC10-4545-B-20P
LCEC10-4560-B
LCEC10-4560-B-10P
LCEC10-4590-B
LCEC10-4590-B-10P
LCEC10-50100-B
LCEC10-50100-B-10P
LCEC10-5050-B
LCEC10-5050-B-10P
LCEC10-6060-B
LCEC10-6060-B-10P
LCEC10-9090-B
LCEC10-9090-B-10P
LCECR10-4545-B
LCECR10-4545-B-10P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCap Type Extrusion Size Sale Type

฿ 9.85

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape4545Bulk Sales

฿ 104.55

ECONOMY FRAME CAPS 1 Pack(s)

20 Pieces Per Package

Available Same day Square Shape4545Bag Sales

฿ 18.94

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape4560Bulk Sales

฿ 141.67

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available Same day Square Shape4560Bag Sales

฿ 11.37

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape4590Bulk Sales

฿ 63.64

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available Same day Square Shape4590Bag Sales

฿ 20.46

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Rectangle Shape50100Bulk Sales

฿ 162.13

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available Same day Rectangle Shape50100Bag Sales

฿ 9.85

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape5050Bulk Sales

฿ 50.76

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available Same day Square Shape5050Bag Sales

฿ 12.13

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape6060Bulk Sales

฿ 77.28

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available Same day Square Shape6060Bag Sales

฿ 20.46

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Square Shape9090Bulk Sales

฿ 165.16

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available Same day Square Shape9090Bag Sales

฿ 9.85

ECONOMY FRAME CAPS 1 Piece(s) Available Same day Single Radius Shape4545Bulk Sales

฿ 56.07

ECONOMY FRAME CAPS 1 Pack(s)

10 Pieces Per Package

Available Same day Single Radius Shape4545Bag Sales

Loading...

  1. 1

Basic Information

Mounting Method Cap Type Material Plastic Type Profile End Cap
Material Nylon Color B (Black)

Frequently Asked Questions (FAQ)

Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.
Question: When this product is ordered, the model is followed by 10P, what does it mean?
Answer: The minimum order quantity is set for the special end cap for economy series European standard aluminum alloy profiles with groove width of 10mm launched this time. 10P means that the minimum order is 10 pcs.