(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Special Socket Head Cap Bolt For European Standard Aluminum Alloy Profiles
The bolt for aluminum profile for European standard profile product, which is different from JIS standard products.They are available in various sizes
[Feature]
● Thread Diameter (mm.) : 8 and 12
● Thread Length (mm.) : 40, 50, 60, 80 and 100
● Materials: Stainless Steel
● Strength Class : 8.8
[Application]
It is used to fasten aluminum profile and it is frequently used for flat-fixing hinges and door stops.
Type | Material | Strength class |
LTCM | Stainless Steel | 8.8 |
Part Number (Type·M-L) | - | Packed sales |
LTCM8-40 | - | 50P |
Part Number | Packed sales | |
Type | M-L | |
LTCM | 8-40 | 50P (50 pcs/pack) |
8-60 | ||
8-80★ | ||
12-50 | 10P (10 pcs/pack) | |
12-60 | ||
12-80★ | ||
12-100★ |
Related Products 1 | Related Products 2 |
(Economy series) Special flat head bolt for European standard aluminum alloy profiles (50 pcs included) | (Economy series) Special T-bolt for European standard aluminum profiles with groove width of 8mm (100 pcs included) |
Part Number |
---|
LTCM12-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Dia. (mm) | Material | Surface Treatment | Sale Type | Color | Screw Type | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41.67 | ECONOMY SCREW FOR AL FRAMES | 1 Piece(s) | Available | Same day | 12 | [Stainless Steel] 00001 | Not Provided | Bulk sales | Silver | Cylindrical Head Screw | 80 |
Loading...
Type | Hex Socket Head Cap Screw |
---|
Please check the type/dimensions/specifications of the part LTCM12-80 in the Special Socket Head Cap Bolt For European Standard Aluminum Alloy Profiles series.
Part Number |
---|
LTCM12-50-10P |
LTCM12-60 |
LTCM12-60-10P |
LTCM12-80-10P |
LTCM5-8 |
LTCM5-8-50P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Dia. (mm) | Material | Surface Treatment | Sale Type | Color | Screw Type | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 255.31 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 12 | - | - | Packed sales | - | Cylindrical Head Screw | 50 | |
฿ 34.10 | 1 Piece(s) | Same day | 12 | Stainless Steel | Not Provided | - | Silver | - | 60 | |||
฿ 280.31 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 12 | - | - | Packed sales | - | Cylindrical Head Screw | 60 | |
฿ 352.28 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 12 | - | - | Packed sales | - | Cylindrical Head Screw | 80 | |
฿ 7.14 | 50 Piece(s) | Available | 11 Day(s) | 5 | - | - | - | - | - | 10 | ||
฿ 137.66 | 1 Piece(s) | Available | 6 Day(s) | 5 | - | - | Packed sales | - | Cylindrical Head Screw | 10 |
How can we improve?
How can we improve?