Sheet Metal Bracket, L / T-Shaped with Bolt For Aluminum Frames

Caution
- European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
- Download Free! >> Misumi Economy_Series(THA)_Index15_Aluminum_Frames_Related_Accessories_Safety_Fences CLICK here
Product Description
・ Sheet Metal Bracket with bolt for Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Shape of bracket: L shaped
・ Material: Made of Carbon steel with zinc plating
・ Applicable mounting screw size: M6
・ Suitable for European standard 40 / 50 / 60 series aluminum profiles.
・ Bracket thickness is 3 mm.
・ Bracket, This product is easy to install and is mostly used when connecting 45° profiles. Comes with screws.
Product Overview of Bracket
The Bracket installation is convenient and beautiful, and the profile does not need to be processed.
Product Feature of Bracket
Dimensional Drawing of Bracket

| Type | Shape | L | L1 | L2 | L3 | M | T | Supplied Bolt | |
| Bolt | Quantity | ||||||||
| LPOPC | 8 | 44 | 15 | 6 | 13 | M6 | 3 | M6 | 4 |
Specifications Overview of Bracket
| type | Material | Surface Treatment |
| LPOPC | Carbon Steel | Galvanized |
Example Use of Bracket
Figure 1

Related Products of Bracket
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| (Economy series) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series) Special elastic fastener for European standard aluminum alloy profiles with groove width of 8mm |
![]() | ![]() | ![]() |
Material
Surface Treatment

