1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Metal Bracket, L / T-Shaped For Aluminum Frames

ECONOMY PLATES

Sheet Metal Bracket, L / T-Shaped For Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 114.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

・ Sheet Metal Bracket for Aluminum Frames.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Shape of bracket: L shaped or T shaped
・ Material: Made of Carbon steel with Nickel plating
・ Applicable mounting screw size: M6
・ Suitable for European standard 30 series aluminum profiles.
・ Bracket thickness is 3 mm.
・ The mounting pitch of bracket is 30 mm.
・ The bracket width is 26 mm.

Product Overview of Bracket

The outer of Bracket connecting plate is mainly used for the external connection of profiles, and is widely used in the case of high load vibration requirements
The Bracket installation is convenient and beautiful, and the profile does not need to be processed.

Product Feature of Bracket

Generally Bracket used for peripheral connection at the profile joint, and presently MISUMI European standard profile sheet metal includes T type and L type. Main applicable profile 30 series

Dimensional Drawing of Bracket

See the dimensional drawing as follows: Unit (mm)
European sheet metal

European sheet metal

Specifications Overview of Bracket

Specification table information is as follows:
MaterialSurface TreatmentSuitable profile specifications
Carbon SteelNickel PlatedEuropean standard 30 series profiles

Example Use of Bracket

■Profiles assembling Bracket example

Figure 1
European sheet metal

Related Products of Bracket

Related recommended products Bracket are as follows
Recommended product 1Recommended product 2Recommended product 3
(Economy series) European standard 40 series aluminum profiles Groove width 8mm(Economy series) Special standard die-cast bracket for European standard aluminum profiles with groove width of 8mm(Economy series) Special T-nut for European standard aluminum profiles with groove width of 10mm
European sheet metalEuropean sheet metalEuropean sheet metal

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LPOPC-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 114.00

ECONOMY PLATES 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Material Carbon Steel Surface Treatment Nickel Plating Aluminum Frame Profile Series European Standard
Applicable Screw M6 Shape/Type Shape L

Please check the type/dimensions/specifications of the part LPOPC-L in the Sheet Metal Bracket, L / T-Shaped For Aluminum Frames series.

Frequently Asked Questions (FAQ)

Question: What are the specifications of MISUMI sheet metal?
Answer: MISUMI sheet metal mainly includes L type and T type 3030 specifications.
Question: How to use MISUMI sheet metal generally?
Answer: Sheet metal is generally used in the case of large bearing capacity. It is used in situations with high vibration requirements. It is generally used for external connection.
Question: How to select MISUMI European standard profile accessories?
Answer: MISUMI European standard profile accessories are rich in variety. They are generally divided into external connectors, internal connectors and decorative accessories, etc. Please refer to MISUMI official website for details.