Free Angle Brackets For Aluminum Frames

Caution
- European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Free Angle Brackets for Aluminum Frames
・ Applicable Aluminum Frame Profile size: 3030, 4040, 4545
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Model No.: GHPJ8, GHPJ8-30-S, GHPJ8-40-S
・ Material: Made of Zinc aluminum alloy
・ The bracket is designed for linking two sections of profiles, offering a rotation range of 180°. Its installation angle can be easily adjusted to meet specific requirements.
Product Overview of Bracket
Specially Bracket designed for European standard economy series profiles starting with L, it is suitable for the movable connection of two sections of profiles, the rotation range is 180°, and the installation angle can be flexibly adjustedaccording to actual needs.

Dimensional Drawing of Bracket

Specifications Overview of Bracket
| Part Number | Profile series | L | L1 | W | W1 | D | T | T1 | |
| Type | No. | ||||||||
| GHPJ | 8-30 | 3030 | 50 | 35.5 | 30 | 8.2 | Φ7.7 | 7 | 4 |
| 8-40 | 4040 | 60 | 48.5 | 40 | 8.2 | Φ8.3 | 9 | 6 | |
Product Feature of Bracket
② Bracket is suitable for the movable connection of two sections of profiles, the rotation range is 180°, and the installation angle can be flexibly adjusted according to actual needs.
Example Use of Bracket

Related Products of Bracket
| Related Products 1 | Related Products 2 |
| (Economy series) European standard 4545 series aluminum profiles Groove width 10 mm | (Economy series) Special semicircular head bolt for European standard aluminum alloy profiles with groove width of 10 mm (20 pcs included) |
![]() | ![]() |

