(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Angled Brackets (135 degree) for Aluminum Frames
・ Applicable Aluminum Frame Profile size: 2020, 3030, 4040
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Additional Cover Mounting Hole Machining available.
・ Can order with accessories as set product (Steel Screws and Nuts Set).
・ Material: Made of 6063-T5 with Silver anodizing surface treatment.
・ It is suitable for European standard profiles with groove width of 8mm, and the fixed angle is 135°.
![]() | ![]() | ![]() | L | D | Allowable Load (Reference) | Applicable Bolt | |||
N | Bolt | Quantity | Nut | Quantity | |||||
LBL | 7070 | 30 | 28 | φ8.5 | 1058 | LTCM | 2 | LNHRN8-30 | 2 |
40 | 38 | φ8.5 | 1076 | LTCM | 2 | LNHRN8-40 | 2 |
Diagram 1 | Diagram 2 |
![]() | ![]() |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 40 series aluminum profiles Groove width 8mm | Special outer connecting plate for European standard aluminum alloy profiles | (Economy series) Special T-nut for European standard aluminum profiles with groove width of 10mm |
![]() | ![]() | ![]() |
Part Number |
---|
LBL7070-20 |
LBL7070-20-SET |
LBL7070-30 |
LBL7070-30-C |
LBL7070-30-C-SET |
LBL7070-30-SET |
LBL7070-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Aluminum Frame Profile No. | Aluminum Frame Profile Size | Additional Cover Mounting Hole Machining | Accessories |
---|---|---|---|---|---|---|---|---|---|
฿ 47.73 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 6 mm Groove Width | 2020 | Not Provided | Not Provided | |
฿ 61.04 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | 6 Day(s) | 7070 | 2020 | Not Provided | SET (Bolt & Nut Components) | |
฿ 74.25 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 8 mm Groove Width | 3030 | Not Provided | Not Provided | |
฿ 82.47 | ECONOMY ALUMINUM BRACKETS | 2 Piece(s) | Available | 6 Day(s) | 7070 | 3030 | C (Threaded hole machining for cover installation) | Not Provided | |
฿ 108.44 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | 6 Day(s) | 7070 | 3030 | C (Threaded hole machining for cover installation) | SET (Bolt & Nut Components) | |
฿ 100.65 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 7070 | 3030 | Not Provided | SET (Bolt & Nut Components) | |
฿ 86.37 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 8 mm Groove Width | 4040 | Not Provided | Not Provided |
Loading...
Material | 6063-T5 | Surface Treatment | Anodize (Clear) | Aluminum Frame Profile Series | European Standard |
---|---|---|---|---|---|
Bracket Type | 135° Extrusion Bracket |
How can we improve?
How can we improve?