Brackets for Aluminum Frames

Caution
- European standard specifications, with different sizes, can only be matched with economic type European standard profiles starting with L.
- Please be informed that the surface treatment specification for this product will be changed effective August 1, 2025. Appearance may differ, but functionality remains unchanged. During the transition, both old and new versions may be mixed in shipments.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Brackets for Aluminum Frames
・ Applicable Aluminum Frame Profile size: 2020, 2040, 2550, 3030, 3060, 3090, 4040, 4080, 50100
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Additional Cover Mounting Hole Machining available.
・ Can order with accessories as set product (Steel Screws and Nuts Set).
・ Material: Made of 6063-T5 with Silver anodizing surface treatment.
・ Special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
Extruded Bracket, suitable for high-strength right angle connection
Bracket is suitable for the connection of frame combinations such as covers, stands and shelves of large structures.
| Part Number | Series | Extrusion size | L | D | L1 | L2 | Mounting Hole for Cover | Associated Screws & Nuts Set | |
Type | No. | ||||||||
| LBL | 5050 | 20 | 2020 | 14 | φ5.5 | - | - | - | SET |
| 20D | 2040 | 34 | 20 | - | SET | ||||
| 20T | 2060 | 54 | 20 | 20 | - | - | |||
| 25D | 2550 | 40 | φ6.5 | 25 | - | - | SET | ||
| 30 | 3030 | 28 | φ8.5 | - | - | SET | |||
| 30S | 3030 | 20 | φ5.5 | - | - | ||||
| 30D | 3060 | 50 | φ6.5 | 30 | C | SET | |||
| 40 | 4040 | 38 | φ8.5 | - | C | - | |||
| 40D | 4080 | 70 | φ6.5 | 40 | C | SET | |||
| 45 | 4545 | 43 | φ8.5 | - | - | - | |||
| 50D | 50100 | 90 | 50 | - | - | ||||
| 7878 | 40 | 4040 | 30 | φ8.5 | - | - | - | SET | |
| 60 | 6060 | 58 | 14 | 30 | - | - | |||
| 40D | 4080 | 70 | 15 | 40 | - | - | |||
| 80 | 8080 | 78 | 19 | - | - | ||||
| 90 | 9090 | 88 | 21.5 | 45 | - | - | |||
| 100 | 100100 | 98 | 24 | 50 | - | - | |||
| 120 | 120120 | 118 | 19 | 80 | - | - | |||
| Alterations | Code | Spec. |
| Tapped Mounting Hole Alteration for Cover | C | Machining M5 tapped hole at 12*12 position on the end face |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the brackets on extrusions come in a set. |
Bracket simple specifications, beautiful
【Intended Use】
Bracket special extruded bracket for aluminum alloy profiles with groove width of 8mm, suitable for connection of large hood, display bar structure.

Series
Type
No.