(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Straight-Line Connector Nut for Aluminum Frames.
・ Applicable to Aluminum Frames with Slot Width of 10 mm.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Material: Made of Carbon steel with galvanized surface treatment which is anti-rust.
・ It is suitable for horizontal seamless connection between profiles. Insert it into the butt profile groove and lock it with the lock nut that comes with the straight connector to complete the assembly, which is quick and convenient.
Recommended product 1 | Recommended product 2 | Recommended product 3 |
4545 series aluminum frames slot width 10mm | Sealing strip for aluminum frames | End cover for aluminum frames with slot width of 10mm (10 to 20 pcs included) |
![]() | ![]() | ![]() |
Nut Type | Long Nuts | Series | MISUMI European Standard Groove Width 10 mm for Aluminum Only | Nominal of Thread M(mm) | M8 |
---|---|---|---|---|---|
Function | Economy | Material | Steel | Lock | Not Provided |
Surface Treatment | Zinc Plating | Type | 4545 | Sale Type | Bulk Sales |
Aluminum Frame Profile | Groove Width 10 mm series |
Please check the type/dimensions/specifications of the part LBCL10-45-8 in the Straight-Line Connector For Aluminum Frames With Slot Width of 10 mm series.
How can we improve?
How can we improve?