Long Nuts For Aluminum Frames

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
- Minimum order quantity is 10 pcs
- Set Screw are not provided
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Long Nuts For Aluminum Framess
It is a long straight nut for an aluminum Frames.
This is the equipment used for connecting aluminum Frames 2 pieces or use for connecting a bolt and some machine parts such as linear guide, steel plate, etc.
[Features]
• Suitable for use with an aluminum Frames
Slot width 6 mm. - LBCL6-20-5
Slot width 8 mm. - LBCL8-30-6 and LBCL8-40-6
• Can support bolt and set screw size
M5 : LBCL6-20-5
M6 : LBCL8-30-6 และ LBCL8-40-6
• Material: Steel
[Applications]
Suitable for use with bolt and aluminum Frames 3030 and 4040 series.
Nuts, As special accessories for Economy Series aluminum profiles, they can only be used with Economy Series aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standard profilesof MISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams

Material: Carbon Steel
Surface Treatment: Zinc Plating| Part Number | Nominal of Thread M | Slot Width A | L | L1 | L2 | B | E | T | |
Type | Frame Series | ||||||||
| LBCL | 6-20 | 5 | 6 | 100 | 30 | 90 | 9.4 | 3 | 4.5 |
| 8-30 | 6 | 8 | 180 | 40 | 140 | 16 | 4.5 | 6 | |
| 8-40 | 19.5 | 6.3 | 9.5 | ||||||
| 10-45 | 8 | 10 | 140 | 120 | 18 | 6.2 | 9 | ||
It is suitable for horizontal seamless connection between frames. Insert it into the butt profile groove and lock it with the lock nut that comes with the straight connector to complete the assembly, which is quick and convenient.

| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 40 series 4040 aluminum frames slot width 8mm | Sealing strip for aluminum frames | End cover for European standard aluminum frames with slot width of 8mm (10 to 20 pcs included) |
![]() | ![]() | ![]() |
M
Type
Frame Series

