(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
T-Bolt or Special T-Bolt For Aluminum
It is a fastener for connecting aluminum Frames brackets and steel plates, moreover, this nut can add on after the assembly machine structure
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support nut size: M8
• Thread distance: 20, 25, 35 and 40 mm.
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 10 mm.)., for assembling machine components
Part number (Type·Groove width series) | - | M | - | L | - | Packed sales |
LTTB10 | - | 8 | - | 20 | - | 100P |
Part Number | M | L | Packed sales | T | L1 | W | Applicable profile series | ||
Type | Slot Width | ||||||||
LTTB | 10 | 8 | 20 | 100P (100 pcs/pack) | 5.5 | 19 | 8.2 | 45/50/60 | |
25 | |||||||||
35 | |||||||||
40 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
4545 aluminum frames slot width 10mm | Light load die-cast bracket for aluminum frames with slot width of 10mm | Flange Nuts for aluminum frames (100 pcs included) |
Part number (Type·Slot width series) | - | M | - | L | - | Packed sales |
LTTB10 | - | 8 | - | 20 | - | 100P |
Part Number | M | L | Packed sales | T | L1 | W | Applicable profile series | ||
Type | Slot Width | ||||||||
LTTB | 10 | 8 | 20 | 100P (100 pcs/pack) | 5.5 | 19 | 8.2 | 45/50/60 | |
25 | |||||||||
35 | |||||||||
40 |
Part number (Type·Slot width series) | - | M | - | L | - | Packed sales |
LTTB10 | - | 8 | - | 20 | - | 100P |
Part Number | M | L | Packed sales | T | L1 | W | Applicable profile series | ||
Type | Slot Width | ||||||||
LTTB | 10 | 8 | 20 | 100P (100 pcs/pack) | 5.5 | 19 | 8.2 | 45/50/60 | |
25 | |||||||||
35 | |||||||||
40 |
Part Number |
---|
LTTB10-8-20 |
LTTB10-8-20-100P |
LTTB10-8-25 |
LTTB10-8-25-100P |
LTTB10-8-35 |
LTTB10-8-35-100P |
LTTB10-8-40 |
LTTB10-8-40-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sale Type | Screw Length L (mm) | Aluminum Frame Profile |
---|---|---|---|---|---|---|---|---|---|
฿ 7.58 | ECONOMY NUTS FOR AL FRAMES | 1 Piece(s) | Available | Same day | Bulk Sales | 20 | - | ||
฿ 411.37 | ECONOMY SCREW FOR AL FRAMES | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | Bag Sales | 20 | 4545 | |
฿ 8.34 | ECONOMY NUTS FOR AL FRAMES | 1 Piece(s) | Available | Same day | Bulk Sales | 25 | - | ||
฿ 430.31 | ECONOMY SCREW FOR AL FRAMES | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | Bag Sales | 25 | 4545 | |
฿ 9.85 | ECONOMY NUTS FOR AL FRAMES | 1 Piece(s) | Available | Same day | Bulk Sales | 35 | - | ||
฿ 553.04 | ECONOMY SCREW FOR AL FRAMES | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | Bag Sales | 35 | 4545 | |
฿ 9.85 | ECONOMY NUTS FOR AL FRAMES | 100 Piece(s) | Available | 6 Day(s) | Bulk Sales | 40 | - | ||
฿ 606.07 | ECONOMY SCREW FOR AL FRAMES | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | Bag Sales | 40 | 4545 |
Loading...
Nut Type | T-Nuts | Series | MISUMI European Standard Groove Width 10 mm for Aluminum Only | Nominal of Thread M(mm) | M8 |
---|---|---|---|---|---|
Function | Economy | Material | Steel | Lock | Not Provided |
Surface Treatment | Nickel Plating | Type | T-Bolt |
How can we improve?
How can we improve?