Post-Assembly T Bolts For Aluminum Frames

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
T-Bolt or Male T-Nut.
It is a fastener for connecting aluminum Frames brackets and steel plates, moreover, this nut can add on after the assembly machine structure
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 2020 series (slot width 6 mm.) and Aluminum Frames 3030, 4040 series (slot width 8 mm.)
• Can support nut size: M5, M6 and M8
• Thread distance: 10, 16, 20, 25, 30 and 40 mm.
• Material: Carbon Steel Nickel-plated
[Applications]
Suitable for use with bolt and aluminum Frames 2020 series (slot width 6 mm.)
and Aluminum Frames 3030, 4040 series (slot width 8 mm.), for assembling machine components
Product Overview of Nuts
Dimensional Drawing of Nuts

Specifications Overview of Nuts
Part number ( Type· Slot width series) | - | M | - | L | - | Packed sales |
| LTTB8 | - | 6 | - | 16 | - | 100P |
■ T-bolt
| Part Number | M | L | Packed sales | T | L1 | W | Applicable profile series | ||
Type | Slot Width | ||||||||
| LTTB | 8 | 6 | 16 | 100P (100 pcs/pack) | 4.5 | 15.4 | 7.8 | 30 Series | |
| 25 | |||||||||
| 8 | 20 | 5.5 | 17.8 | 7.9 | 40 Series/50 Series | ||||
| 25 | |||||||||
| 30 | |||||||||
| 40 | |||||||||
Product Feature of Nuts
Specifications are diversified and selection is convenient. Models can be selected by specifying the thread specifications and thread length.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 4545 aluminum profiles slot width 10mm | Light load die-cast bracket for aluminum frames with slot width of 10mm | Flange Nuts for aluminum frames (100 pcs included) |
![]() | ![]() | ![]() |
Specification Table of Nuts
Part number ( Type· Slot width series) | - | M | - | L | - | Packed sales |
| LTTB8 | - | 6 | - | 16 | - | 100P |
■ T-bolt
| Part Number | M | L | Packed sales | T | L1 | W | Applicable profile series | ||
Type | Slot Width | ||||||||
| LTTB | 8 | 6 | 16 | 100P (100 pcs/pack) | 4.5 | 15.4 | 7.8 | 30 Series | |
| 25 | |||||||||
| 8 | 20 | 5.5 | 17.8 | 7.9 | 40 Series/50 Series | ||||
| 25 | |||||||||
| 30 | |||||||||
| 40 | |||||||||
Type·
Slot width series)
M
L
Packed sales

