Post-Assembly Steel Ball Elastic Nut For Aluminum Frames With Slot Width of 10 mm

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
Product Description
Ball Spring T- Nut or Insertion Spring Nuts For Aluminum Frames
It is a fastener for aluminum Frames. It includes a ball spring stopper for preventing the nut from slipping off when inserted into the vertical direction
[Features]
• Post Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support bolt size : M5, M6 and M8
• Material: Carbon Steel Nickel-plated , anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 10 mm.)., for assembling machine components
Product Overview of Nuts
Note: Not all frames are suitable for this product. The height of the profile groove needs to be between the height of the Nuts and the height of the steel ball before it can be used in combination.
If the height in the profile groove is high, consider using an elastic Nuts. (Typical series specifications: LNTRNM series)
Dimensional Drawing of Nuts

Specifications Overview of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNHRN10-45 | - | 5 | - | 100P |
■ Elastic Nuts
| Part Number | M | Packed sales | |
Type | Slot width series | ||
| LNHRN | 10-45 | 5 | 100P (100 pcs/pack) |
| 6 | |||
| 8 | |||
Product Feature of Nuts
It is suitable for the later transformation of the profile frame. Without dismantling the assembled frame, it can be inserted from the profile groove for fastening and installation, and the change is convenient.
Because of the elastic steel ball, it can be fixed in the profile groove, and it can be installed even in the vertical situation, which is convenient.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 4545 series aluminum frames slot width 10mm | Sealing strip for aluminum frames | (Light load die-cast bracket for aluminum frames with slot width of 10mm |
![]() | ![]() | ![]() |
Specification Table of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNHRN10-45 | - | 5 | - | 100P |
■ Elastic Nuts
| Part Number | M | Packed sales | |
Type | Slot width series | ||
| LNHRN | 10-45 | 5 | 100P (100 pcs/pack) |
| 6 | |||
| 8 | |||
Type·
Slot width series)
M
Packed sales

