Post-Assembly Steel Ball Elastic Nut For Aluminum Frames With Slot Width of 8 mm【1-100 Pieces Per Package】

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
Product Description
Ball Spring T- Nut or Steel Ball Elastic Nut For Aluminum Frames
It is a fastener for aluminum Frames. It includes a ball spring stopper for preventing the nut from slipping off when inserted into the vertical direction
[Features]
• Post Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 3030 and 4040 series (slot width 8 mm.)
• Can support bolt size : M3, M4, M5, M6 and M8
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 3030 and 4040 series (slot width 8 mm.)., for assembling machine components
Product Overview of Nuts
Note: Not all European standard frames are suitable for this product. The height of the frames slot needs to be between the height of the Nuts and the height of the steel ball before it can be used in combination.
If the height in the profile groove is high, consider using an elastic Nuts. (Typical series specifications: LNTRNM series)
Dimensional Drawing of Nuts

Material | Body:Carbon steel |
| Ball:Carbon steel | |
| Spring:Spring steel | |
Surface Treatment | Body:Nickel plated |
| Ball:Nickel plated | |
| Spring:Black Oxide |
Specifications Overview of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNHRN8-30 | - | 4 | - | 100P |
■ Elastic Nuts
| Part Number | M | Packed Sales | A | B | C | (E) | T | |
Type | Slot width series | |||||||
| LNHRN | 8-30 | 3 | 100P (100pcs/pack) | 8 | 12 | 20 | 8.2 | 7 |
| 4 | ||||||||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 8-40 | 3 | 13.2 | 21 | 9.1 | 7.7 | |||
| 4 | ||||||||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
Product Feature of Nuts
It is suitable for the later transformation of the profile frame. Without dismantling the assembled frame, it can be inserted from the profile groove for fastening and installation, and the change is convenient.
Because of the elastic steel ball, it can be fixed in the profile groove, and it can be installed even in the vertical situation, which is convenient.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 40 series 4040 aluminum frames slot width 8mm | Sealing strip for aluminum frames | Llight load die-cast bracket for aluminum frames with slot width of 8mm |
![]() | ![]() | ![]() |
Material
Surface Treatment
Type·
Slot width series)
M
Packed sales
M
Packed Sales
Type
Slot width series

