Slide Nut For Aluminum Frames With Slot Width of 10 mm【1-100 Pieces Per Package】

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
- Square type pre-installed nuts, connecting various accessories on the frames.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
T-nut or Special Slide Nut For Aluminum Frames
It is a fastener for aluminum Frames. It is a fastener for aluminum Frames. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support bolt size : M4, M5, M6, M8 and M10
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 10 mm.)., for assembling machine components
Product Overview of Nuts
Dimensional Drawing of Nuts

Specifications Overview of Nuts
Part number ( Type· Groove width series) | - | M | - | Packed sales |
| LNSN10-45 | - | 5 | - | 100P |
■ Slider Nuts
| Part Number | M | Packed sales | ||
Type | Slot width series | |||
| LNSN | 10-45 | 4 | 100P (100 pcs/pack) | |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
Product Feature of Nuts
It is suitable for the early design of the frame. It cannot be inserted from the groove on the side of the frame in the assembled frame.
It can only be inserted from the cross-sectional slot of the frame before assembly for fastening and installation. Please be careful.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 4545 series aluminum frames slot width 10mm | Sealing strip for aluminum frames | Light load die-cast bracket for aluminum frames with slot width of 10mm |
![]() | ![]() | ![]() |
Specification Table of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNSN10-45 | - | 5 | - | 100P |
■ Slider Nuts
| Part Number | M | Packed sales | ||
Type | Slot width series | |||
| LNSN | 10-45 | 4 | 100P (100 pcs/pack) | |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
Type·
Groove width series)
M
Packed sales

