Pre-Assembly Standard Nuts For Aluminum Frames

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
- Square type pre-installed nuts, connecting various accessories on the frames.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Standard Nuts For Aluminum Frames.
It is a fastener for aluminum Frames. It is a fastener for aluminum Frames. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum Frames 2020 series (slot width 6 mm.) and 3030 and 4040 series (slot width 8 mm.)
• Can support bolt size : M4, M5, M6 and M8
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 020 series (slot width 6 mm.) and 3030 and 4040 series (slot width 8 mm.)., for assembling machine components
Nuts, As special accessories for Economy Series aluminum profiles, they can only be used with Economy Series aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standard profilesof MISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams


Material: Carbon Steel
Surface Treatment: Nickel Plating■ Slider Nuts
| Part Number | Nominal of Thread M | Quantity per Package(Optional) | A | B | C | E | T | |
Type | Frame series | |||||||
| LNSN | 6-20 | 3 | 100P (100 pcs/pack) | 6 | 9.5 | 10 | 4.5 | 3.5 |
| 4 | ||||||||
| 5 | ||||||||
| 6 | ||||||||
| 8-30 | 4 | 8 | 16 | 16 | 6 | 4.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 8-40 | 4 | 19.5 | 19.5 | 9.5 | 6.5 | |||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 10-45 | 4 | 10 | 18 | 18 | 8.5 | 5.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 10 | ||||||||
It is suitable for the early design of the frame. It cannot be inserted from the slot on the side of the frame in the assembled frame.
It can only be inserted from the cross-sectional slot of the frames before assembly for fastening and installation. Please be careful.

| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 40 series 4040 aluminum frames slot width 8mm | Sealing strip fo aluminum frames | Light load die-cast bracket for aluminum frames with slot width of 8mm |
![]() | ![]() | ![]() |
M
Quantity per Package
Type
Frame series

