T-Nut For Aluminum Frames With Slot Width of 10 mm【1-100 Pieces Per Package】

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Free Nuts or Special T-Nut for Aluminum Frames
It is a fastener for aluminum Frames. It has 2 small wings for locking the aluminum Frames slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support bolt size: M4, M5, M6 and M8
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 8 mm.)., for assembling machine components
Product Overview of Nuts
Dimensional Drawing of Nuts

Specifications Overview of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNTN10-45 | - | 5 | - | 100P |
■ T-Nuts
| Part Number | M | Packed sales | |
Type | Slot width series | ||
| LNTN | 10-45 | 5 | 100P (100 pcs/pack) |
| 6 | |||
| 8 | |||
Product Feature of Nuts
It is suitable for the later transformation of the frame. Without dismantling the assembled frame, it can be inserted from the frame slot for fastening and installation, and the change is convenient.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 4545 series aluminum frames slot width 10mm | Sealing strip for aluminum frames | Lght load die-cast bracket for aluminum frames with slot width of 10mm |
![]() | ![]() | ![]() |
Specification Table of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNTN10-45 | - | 5 | - | 100P |
■ T-Nuts
| Part Number | M | Packed sales | |
Type | Slot width series | ||
| LNTN | 10-45 | 5 | 100P (100 pcs/pack) |
| 6 | |||
| 8 | |||
Type·
Slot width series)
M
Packed sales

