T-Nut For Aluminum Frames With Slot Width of 8 mm【1-100 Pieces Per Package】

Caution
- Economic type new products, with different sizes, can only be used in combination with Economic type frames starting with L.
Product Description
Free Nuts or Special T-Nut For Aluminum Frames.
It is a fastener for aluminum Frames. It has 2 small wings for locking the aluminum Frames slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 3030 and 4040 series (slot width 8 mm.)
• Can support bolt size: M4 and M5
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 3030 and 4040 series (slot width 8 mm.)., for assembling machine components
Product Overview of Nuts
Dimensional Drawing of Nuts

Specifications Overview of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNTN8-30 | - | 4 | - | 100P |
■ T-Nuts
| Part Number | M | Packed sales | |
Type | Slot width series | ||
| LNTN | 8-30 | 4 | 100P (100 pcs/pack) |
| 5 | |||
| 6 | |||
| 8-40 | 4 | ||
| 5 | |||
| 6 | |||
Product Feature of Nuts
It is suitable for the later transformation of the frame. Without dismantling the assembled frame, it can be inserted from the frame slot for fastening and installation, and the change is convenient.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| 40 series 4040 aluminum frames slot width 8mm | Sealing strip for aluminum frames | Light load die-cast bracket for aluminum frames with slot width of 8mm |
![]() | ![]() | ![]() |
Specification Table of Nuts
Part number ( Type· Slot width series) | - | M | - | Packed sales |
| LNTN8-30 | - | 4 | - | 100P |
■ T-Nuts
| Part Number | M | Packed sales | |
Type | Slot width series | ||
| LNTN | 8-30 | 4 | 100P (100 pcs/pack) |
| 5 | |||
| 6 | |||
| 8-40 | 4 | ||
| 5 | |||
| 6 | |||
Type·
Slot width series)
M
Packed sales

