(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Recessed handle using resin. Recessed handle that can be purchased at a low price.
Part name | Material | Surface treatment |
main body | ABS resin and polycarbonate | - |
Spacer | Steel | Trivalent chromate |
Spring washer | ||
Cross-head round head screw |
Model |
UWAUP70—B |
UWAUOT110—W |
Model | S | W | A | J | T1 | T2 | T3 | P | X | Z | Compatible plate thickness | JPY unit price | ||
Type | L | Handle Color | 1 to 20 pcs. | |||||||||||
UWAUP | 70 | B (Black) W (Ivory white) | 43 | 38 | 17 | 19 | 10.5 | 3 | 9 | 58 | 48 | 25 | 0.5 to 3.2 | 285 |
90 | 63 | 44 | 21.5 | 22 | 11 | 11 | 78 | 68 | 31 | 320 | ||||
110 | 82 | 50 | 24.4 | 26 | 3.5 | 96 | 90 | 36 | 360 | |||||
140 | 109 | 64 | 34 | 33 | 11.5 | 126 | 116 | 48 | 420 |
Model | S | W | A | T1 | T2 | X | Z | JPY unit price | |||||
Type | L | Handle Color | Compatible plate thickness 0.8 | Compatible plate thickness 1.0 to 1.2 | Compatible plate thickness 1.5 to 2.0 | Compatible plate thickness 2.3 | 1 to 20 pcs. | ||||||
UWAUOT | 70 | B (Black) W (Ivory white) | 43 | 38 | 18.5 | 10.5 | 3 | 46 | 28.7 | 29 | 29.4 | 30.8 | 265 |
90 | 63 | 44 | 22.9 | 11 | 66 | 34.7 | 35 | 35.4 | 36.8 | 295 | |||
110 | 83 | 50 | 26.8 | 11.5 | 3.5 | 88 | 40.7 | 41 | 41.4 | 42.8 | 325 | ||
140 | 109 | 64 | 37.8 | 114 | 54.7 | 55 | 55.4 | 56.8 | 355 |
Part Number |
---|
UWAUOT140-B |
UWAUP110-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Method | Shorter Dim. (W) (mm) | Necessary Mounting Depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 142.00 | PULL | 1 Piece(s) | 3 Day(s) | 10 | Simplified Mounting | 64 | - | ||
฿ 138.00 | PULL | 1 Piece(s) | 3 Day(s) | 10 | Threaded | - | 11 |
Loading...
Material | PVC | Main Body Type | Stainless Steel Rotary Pull Handle | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Additional Function | Not Provided |
How can we improve?
How can we improve?