1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Nozzles - Air Amplified

Point Nozzles - Air Amplified
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 373.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆ Features: Space-saving design with an overall length of approximately 45 mm.
Made with PPS resin to reduce cost while improving oil resistance and heat resistance.
    An amplified point nozzle that blows while including the surrounding air.
    Provides high colliding force with a small amount of air, reducing compressor air consumption and saving energy.
The connecting port has a hexagonal hole shape, making it easy to replace.

◆ Applications: Suitable for a range of applications such as cleaning automobile parts.
◆ Air Source: Compressor ◆ Injection Configuration: Point
◆ Max. Operating Pressure: 0.7 MPa ◆ Heat Resistant Temperature: 200°C

◆ Free sample rental available here
◆ For Application Examples, see here.


 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
APNAD1-1
APNAD1-1.5
APNAD1-2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOrifice

฿ 373.10

POINT NOZZLES AMPLIFYING 1 Piece(s) Available 3 Day(s) 101

฿ 373.10

POINT NOZZLES AMPLIFYING 1 Piece(s) Available 3 Day(s) 101.5

฿ 373.10

฿ 58.80

POINT NOZZLES AMPLIFYING 1 Piece(s) Same day 102

Loading...

  1. 1

Basic Information

Spray Shape Point Angle Adjustment Angle Adjustable Type Point Nozzles
Applicable Fluid Compressed Air