1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact Probes and Receptacles-NPQ75 Series/NRQ75 Series/C-Value【50 Pieces Per Package】

Contact Probes and Receptacles-NPQ75 Series/NRQ75 Series/C-Value
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Estimated replacement time is 200,000 times. The 75 series probe is specialized for medium precision applications. We help our large customers reduce costs.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPQ75-ASALE
NPQ75-A1
NPQ75-B
NPQ75-CSALE
NPQ75-E
NPQ75-K
NPQ75-LM
NPQ75-T
NPQ75-U1
NPQ75-V
NPQ75-VH
NRQ75SALE
NRQ75-CR
NRQ75-SC
NRQ75-WW
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 2,400.00

฿ 693.36

C-VALUE_CONTACT PROBES 1 Pack(s)

50 Pieces Per Package

Same day Contact Probe1.91-6.35--1.27-Spring Built-In----7.62--198A

฿ 1,638.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Cup] Cup A16.35-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze-----100-

฿ 1,638.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Needle] Needle B6.35-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Phosphor Bronze-------

฿ 2,400.00

฿ 693.36

C-VALUE_CONTACT PROBES 1 Pack(s)

50 Pieces Per Package

Same day Contact Probe1.91-6.35--0.64-Spring Built-In----7.62--198C

฿ 1,638.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91-6.35-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze-----100-

฿ 1,638.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Triangular Pyramid] Triangular Pyramid K6.35-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze-----100-

฿ 1,820.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Triangular Pyramid] Triangular Pyramid LM6.35-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze-----100-

฿ 1,638.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Triangular Pyramid] Triangular Pyramid T6.35-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze-----100-

฿ 1,638.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Tapered Crown] Tapered Crown U16.35-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze-----100-

฿ 1,638.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Straight Crown] Straight Crown V6.35-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Phosphor Bronze-------

฿ 1,820.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91-6.35-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze-----100-

฿ 1,000.00

฿ 251.90

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

Same day Receptacle--------1.51~2-1.3230.1~-1.48~1.5230.5--

฿ 1,001.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle---[Cylinder] B Solder and Crimp Type--Nickel Plating Base, Gold Plating--[Copper Alloy] Brass-------

฿ 1,001.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle5.0--Half Cylinder--Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass-------

฿ 1,001.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle5.0--Wire Wrap--Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass-------

Loading...

  1. 1

Basic Information

Properties Standard