Blind Joint Components - Post Assembly Insertion Double Joint Kits for 8 Series (Slot Width 10mm) Aluminum Frames

Caution
Product Description
Fastening securely from 2 parts is enabled. It can achieve one of the tightest fastening out of all hidden joints.
Dimensional Drawing of Blind Joint Parts


Blind Joint Parts, The tapered portion of the joint pipe and the protrusion of the post-insertion joint
create an upward pulling force, fastening the frames together.
| Part Name | [M] Material Blind Joint Parts | |
| Post-insertion double joint (A/B) | SCS13 | |
| Joint Pipe | No.8−40 | SUS304 equivalent (sintered) |
| No.8−80 | SUS304 | |
| Hexagonal Socket Head Bolt | SUS304 | |
Specification Table of Blind Joint Parts
| Model Blind Joint Parts |
| HPJN8-40 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Blind Joint Parts | accessories | ||||||||
| Type | No. | ① Post-insertion double joint A | Quantity | ② Rear-insertion double joint B | Quantity | ③Joint pipe | Quantity | ④Hexagon socket head bolt | Quantity |
| HPJN | 8−40 | Rear-insertion double joint A8 | 1 | Rear-insertion double joint B8 | 1 | Joint pipe 8-40 | 1 | M6 x 30 | 1 |
| 8−80 | Joint Pipe 8-80 | M6×70 | |||||||
| Rear-mount double joint kit | Compatible frame number | [Exception] Unusable frames | |
| HPJN8-40 | 8−4040 | Cannot be used on surfaces without grooves . | |
| HPJN8-80 | 8−4080 | 8−8080 | |
| Part Name | L | D | d |
| Joint pipe 8-40 | 15 | 13 | 8 |
| Joint Pipe 8-80 | 55 |
How to Connect of Blind Joint Parts
| Additional work required for aluminum frame of Blind Joint Parts |
|---|
| M hole |
| procedure | Front View | Side View | explanation Blind Joint Parts | How to specify the model (for 30mm square) | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | ![]() | ![]() | ![]() | First, insert the joint pipe C into the M hole on the frame ①. |
| ||||||||||||||
| 2 | ![]() | ![]() | Place the rear-mount double joint Ⓐ Ⓑ horizontally and insert it into the groove of the frame ②. | ![]() | |||||||||||||||
| 3 | ![]() | ![]() | ![]() | Rotate the rear-insertion double joints Ⓐ and Ⓑ by 90 degrees. | |||||||||||||||
| 4 | ![]() | ![]() | Insert the rear-mount double joints Ⓐ and Ⓑ into the grooves of the frame. | ![]() | |||||||||||||||
| 5 | ![]() | ![]() | ![]() | Insert the hexagon socket bolt into the countersunk hole of post-assembly double joint Ⓐ. | |||||||||||||||
| 6 | ![]() | ![]() | When the hexagonal socket bolt is tightened with a hexagonal wrench, frames ① and ② are pulled upward, joining the frames together. | ![]() | |||||||||||||||
*Note:
Blind Joint Parts, When tightening the bolts, hold the joint parts with your fingers while tightening. (1) This
will ensure that the bolts are securely fastened in the center position without protruding from the frame. (2)
If you tighten the bolts without holding them down, they may be fastened in a position that protrudes from the frame. (3)

*For tightening torque, please refer to the standard tightening torque of the included bolt . *We do not have strength data for blind joints.
■8 Series Model Example of Blind Joint Parts
| symbol | Product name | Model |
|---|---|---|
| (1) | Aluminum frame M hole additional machining | HFS8-4040-1000-LMH |
| (2) | Aluminum frame | HFS8-4040-1000 |
| (3) | Rear-mount double joint kit | HPJN8-40 |

Product Comparison Information of Blind Joint Parts
■8 Series Blind Joint Parts
| Product name | Post-insertion double joint | First-in double joint | Parallel Joint | Center Joint | Screw joint | Single Joint | Tapping Joint |
|---|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Material Blind Joint Parts | Equivalent to SCS13/SUS304 | SUS316 equivalent / SUS304 | SCS13/SUS304 | SCS13 | Iron or SUS304 | Iron or SUS304 | SWCH-18A |
| Features Blind Joint Parts | Stable fastening is possible from two points. This is the strongest fastening possible with blind joints. | This blind joint can be used for a variety of purposes, such as extending frames or attaching to plates. | The frames can be connected side-by-side. | This is the most common blind joint that can be used with a wide range of aluminium frames. | The plate allows for reliable and inexpensive connection. | Since the additional D hole does not penetrate all the way to the flat surface, this is a blind joint with particularly excellent aesthetics. | No additional tapping holes are required. This is the most inexpensive blind joint. |
| 8 Series Product Page | Viewing | Product page | Product page | Product page | Product page | Product page | Product page |
| Additional work required for the frame | M hole | S hole | L-hole | M hole | Tap holes and wrench holes | Wrench hole / D hole | Wrench Hole |
Related Items of Blind Joint Parts
■8 series (groove width 10mm) of Blind Joint Parts
| Product name | Aluminum frame | bracket | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |







































