1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Joint Components - Aluminum Frames with Built-in Screw Joints for 8-45 Series (Side Slot 10mm)

Blind Joint Components -  Aluminum Frames with Built-in Screw Joints for 8-45 Series (Side Slot 10mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw joints can be used without the need for additional machining. Additional wrench holes will be required on the mating frame.

 
Part Number
JFSC8-4545L-[100-1800/0.5]
JFSC8-4545L-[1801-4000/0.5]
JFSC8-4545W-[100-1800/0.5]
JFSC8-4545W-[1801-4000/0.5]
JFSC8-6060L-[100-1800/0.5]
JFSC8-6060L-[1801-4000/0.5]
JFSC8-6060W-[100-1800/0.5]
JFSC8-6060W-[1801-4000/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExtrusion No. Joint Components Built-in L
(mm)

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 4 Day(s) 108-4545L (Left End Face only)100 ~ 1800

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 4 Day(s) 108-4545L (Left End Face only)1801 ~ 4000

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 4 Day(s) 108-4545W (Double End Face)100 ~ 1800

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 4 Day(s) 108-4545W (Double End Face)1801 ~ 4000

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 8 Day(s) 108-6060L (Left End Face only)100 ~ 1800

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 8 Day(s) 108-6060L (Left End Face only)1801 ~ 4000

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 8 Day(s) 108-6060W (Double End Face)100 ~ 1800

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 8 Day(s) 108-6060W (Double End Face)1801 ~ 4000

Loading...

  1. 1

Basic Information

Series Brackets for 8-45 Series (Extrusion Slot Width 10mm) Material A6N01SS-T5 Extrusion Series HFS
Type Screw Joint Type