Blind Joint Components - Aluminum Frames with Built-in Screw Joints for 8 Series (Side Slot 10mm)

Caution
Product Description
Screw joints can be used without the need for additional machining. Additional wrench holes will be required on the mating frame.
Aluminum Frames with Built-in Screw Joints, 8 Series (Slot Width 10 mm)
The mating frame needs a wrench hole.
- For aluminum frames other than HFS8-4040, select the frame and joint separately.
Material and surface treatment
| Part name | Material | Surface treatment | |
|---|---|---|---|
| Aluminum frame | A6N01SS-T5 | Anodized | |
| Screw joint | Screw bolt | SCM435 | Trivalent chromate |
| Joint plate | SPCC | ||
Part numbers and dimensions
Ordering example
| Type | - | L |
|---|---|---|
| JFSC8-4040L | - | 1200 |
| Type | Joint parts Installed | L 0.5 mm increments | Frame | Pre-installed joint parts | A | When fastening Required wrench | ||
|---|---|---|---|---|---|---|---|---|
| Screw joint | Qty | |||||||
| JFSC | 8-4040 | L (left end face only) | 100–4000 | HFS8-4040 | HCJ8 | 1 | 40 | For M12 |
| W (both end faces) | 2 | |||||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Reference
This product uses aluminum frame HFS8-4040.
When using other aluminum frames, purchase the frame and joints separately.
8 Series aluminum frame screw joint
Connection
Wrench hole
Making frame caps flush: shorten the aluminum frame by the cap thickness.
<Example: screw joint connection, 300 mm per side>
C: frame caps protrude. D: frame caps do not protrude and sit flush.
D: frame caps sit flush. Specify HFS6-3030-294-RCV-LCV-FR-FL, shortened by the cap thickness, with wrench holes and wrench hole offset on both ends.