1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolts with Built-in Spring Washer Bulk Packages (500 pcs. per Package) for Aluminum Frames

Bolts with Built-in Spring Washer Bulk Packages (500 pcs. per Package) for Aluminum Frames
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,571.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

We sell a pack of bolts (HCBST) that have just the right length for connecting aluminum frame brackets with the washer in place. Pack sales are great value for in-house inventory or when used in large quantities.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HCBST5-12-SET1
HCBST5-16-SET1
HCBST6-15-SET1
HCBST6-20-SET1
HCBST6-25-SET1
HCBST8-20-SET1
HCBST8-24-SET1
HCBST8-29-SET1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia.
(mm)
Thread Length
(mm)

฿ 3,571.75

BOLT FOR ALMINUM FRAME 1 Piece(s) Same day -512

฿ 3,899.35

BOLT FOR ALMINUM FRAME 1 Piece(s) Same day -516

฿ 4,832.10

BOLT FOR ALMINUM FRAME 1 Piece(s) Same day -615

฿ 5,118.75

BOLT FOR ALMINUM FRAME 1 Piece(s) Same day -620

฿ 5,118.75

BOLT FOR ALMINUM FRAME 1 Piece(s) Same day -625

฿ 8,815.63

BOLT FOR ALMINUM FRAME 1 Piece(s) Same day -820

฿ 9,384.38

BOLT FOR ALMINUM FRAME 1 Piece(s) Same day -824

฿ 9,953.13

BOLT FOR ALMINUM FRAME 1 Piece(s) 3 Day(s) 10829

Loading...

  1. 1

Basic Information

Type Captured Washer Material Steel Surface Treatment Trivalent Chromate
Sale Type Bulk Packages